CAD model selection
50511137 Linear Transport Module LTM-H-1920
Company
Industrial Dynamics
Description
LTM-H - Linear Transport Module
Bill of material
50511137 Linear Transport Module LTM-H-1920
BNR
Order number
50511137
TYP
Type
LTM-H-1920
ANB
Mounting set
with mounting set
without mounting set
GET
Gearing
with gearing
without gearing
MOT
Motor
with motor
without motor
L
Dimension L
2317
mm
L1
Dimension L1
1920
mm
L2
Dimension L2
249
mm
N
Number of holes
5
GEW
Weight
121.907
kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions